IESNA:LM-63-2002
[TEST]P943249
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7C-850-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 5000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]50352
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 350.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
6709.7 6187.1 5710.8 5267.1 4905.1 4749.9 4741.7 4823.4 5041.2 5503.9
6225.2 7069 8021.8 9067 9943.5 10735.6 11470.5 12284.4 12948.6 13661.7
14541 15120.7 15548.1 16097.9 16887.3 18487.9 20880.5 23893.8 26379 26049.6
21370.5 11459.6 3737.3 1586.9 620.6 204.2 0
6709.7 6225.2 5751.6 5302.5 4940.4 4760.8 4763.5 4839.7 5054.8 5512.1
6219.8 7028.2 7983.6 9042.5 9921.7 10724.7 11443.3 12213.6 12907.8 13623.6
14486.5 15153.4 15613.4 16005.4 16822 18324.5 20600.1 23616.1 26275.5 25987
21776 12102 4298 1652.3 694.1 247.7 0
6709.7 6241.6 5787 5356.9 4997.6 4793.5 4766.2 4815.2 4981.3 5332.4
5934 6742.4 7676.1 8675 9616.8 10463.4 11171.1 11818.9 12502.2 13280.7
14146.3 15079.9 15842.1 16432.7 17154.1 18376.3 20338.8 23294.9 26659.3 28009.4
24909.1 16171.4 6445.7 2879.9 1271.2 454.6 0
6709.7 6233.4 5819.6 5416.8 5065.7 4861.5 4801.6 4837 4951.3 5209.9
5697.2 6388.5 7213.3 8114.3 9039.8 10008.8 10931.6 11707.3 12436.8 13234.4
14203.4 15172.5 16054.4 16846.5 17766.5 18917.9 20714.5 23648.8 28115.6 32511.6
32432.7 23945.5 12191.9 5757 2662.1 911.9 0
6709.7 6274.2 5898.6 5550.2 5231.7 5005.8 4921.4 4937.7 5024.8 5215.4
5561.1 6091.8 6802.3 7564.5 8367.4 9314.7 10417.1 11568.5 12586.6 13640
14658 15793.1 16990.8 18128.6 19402.5 21008.4 23270.4 26602.2 31923.7 38630.7
41039.7 32038 20817.9 10683.9 4627.4 1439.9 0
6709.7 6268.8 5923.1 5574.7 5261.6 5024.8 4929.6 4951.3 5035.7 5220.8
5531.1 6048.3 6731.5 7482.8 8266.7 9192.2 10305.5 11476 12548.4 13650.9
14698.8 15831.2 17028.9 18229.3 19563.1 21220.8 23480 26768.2 31929.1 38486.4
41020.6 32519.8 20728.1 10517.8 4526.7 1388.2 0
6709.7 6325.9 6012.9 5724.4 5452.2 5234.4 5122.8 5103.8 5185.4 5351.5
5618.2 6029.2 6551.9 7180.7 7959.1 8846.5 10000.6 11293.6 12706.3 14208.9
15719.6 17205.8 18607.6 19971.4 21414 23041.8 24879.1 27146.6 30053.7 32805.6
31120.7 21879.5 9377.3 2986 1077.9 264 0
6709.7 6396.7 6149 5936.7 5735.3 5558.3 5444 5389.6 5425 5569.2
5803.3 6108.2 6511 7071.8 7836.7 8805.7 9965.3 11299 12747.2 14222.5
15627 16969 18245.6 19476 20583.8 21550.1 22309.6 22736.9 22383.1 19704.6
12526.7 4382.4 1720.3 988.1 490 168.8 0
6709.7 6494.7 6328.7 6187.1 6061.9 5939.4 5863.2 5838.7 5863.2 5958.5
6119.1 6347.7 6688 7210.6 7907.4 8792.1 9861.8 11070.4 12303.5 13506.6
14614.4 15711.4 16620.6 17426.3 18017 18310.9 18202.1 17344.6 14995.5 10101.4
4178.3 1793.8 1227.6 862.9 552.6 239.5 0
6709.7 6590 6511 6453.9 6399.4 6358.6 6350.4 6385.8 6459.3 6592.7
6769.6 7003.7 7322.2 7804 8421.9 9235.8 10237.5 11367.1 12551.2 13781.5
15030.9 16264 17407.2 18392.6 19173.8 19478.7 18888 16612.4 11778.1 5313.4
2202.1 1410 999 683.2 446.4 204.2 0
6709.7 6728.8 6739.7 6769.6 6802.3 6851.3 6924.8 7050 7221.5 7439.2
7719.6 8062.6 8538.9 9203.1 10071.4 11124.8 12317.1 13580.1 14892.1 16206.8
17510.7 18790 19993.1 20817.9 20978.5 20118.3 17834.6 13797.8 7983.6 2991.5
1546.1 1069.7 740.4 457.3 272.2 98 0
6709.7 6766.9 6815.9 6897.6 6968.3 7052.7 7167 7305.9 7499.1 7733.2
8013.6 8378.3 8860.1 9494.4 10262 11157.5 12140.1 13169.1 14236.1 15281.3
16280.3 17271.1 18112.2 18591.3 18384.4 17243.9 14946.5 11399.8 6497.4 2463.4
1314.7 895.5 620.6 372.9 204.2 57.2 0
6709.7 6810.5 6911.2 7020.1 7139.8 7243.3 7384.8 7545.4 7714.2 7940.1
8190.5 8473.6 8841.1 9301.1 9837.3 10438.9 11094.9 11770 12461.3 13114.6
13727.1 14222.5 14478.3 14271.5 13433.1 11835.3 9627.7 6973.8 3960.5 1818.3
1107.9 783.9 555.3 362 215 73.5 0
6709.7 6862.2 7039.1 7221.5 7379.4 7501.8 7635.2 7738.7 7817.6 7893.8
7948.3 7989.1 8027.2 8046.2 8016.3 7882.9 7637.9 7341.2 7050 6622.6
5923.1 5027.5 4164.7 3446.1 2858.1 2392.6 2030.6 1747.5 1508 1303.8
1097 917.3 745.8 558 356.6 130.7 0
6709.7 6938.4 7164.3 7384.8 7534.5 7632.5 7684.2 7703.3 7662.4 7591.7
7488.2 7335.8 7088.1 6766.9 6364 5917.6 5482.1 5065.7 4654.6 4240.9
3821.7 3440.6 3114 2792.8 2512.4 2267.4 2063.3 1886.4 1714.9 1543.4
1341.9 1148.7 925.5 691.4 405.6 160.6 0
6709.7 7003.7 7286.8 7488.2 7613.5 7654.3 7629.8 7586.2 7485.5 7341.2
7104.4 6734.2 6309.6 5904 5591 5332.4 5043.9 4711.8 4371.5 4053.1
3794.5 3655.7 3454.2 3176.6 2912.5 2673 2430.8 2193.9 1984.3 1782.9
1551.5 1298.4 1004.4 710.4 413.7 198.7 0
6709.7 7058.2 7360.3 7548.1 7616.2 7594.4 7553.6 7461 7295 7036.4
6693.4 6328.7 5999.3 5710.8 5435.8 5166.4 4880.6 4578.4 4314.4 4115.7
4055.8 4039.5 3900.6 3672 3424.3 3171.1 2866.3 2566.9 2289.2 2055.1
1826.5 1573.3 1322.9 1020.8 713.2 370.2 0
6709.7 7115.3 7425.6 7591.7 7605.3 7548.1 7474.6 7333.1 7077.2 6764.2
6483.8 6252.4 6004.7 5716.2 5395 5079.3 4749.9 4439.6 4153.8 3990.5
3936 3865.2 3780.9 3636.6 3386.2 3135.8 2918 2716.6 2561.4 2389.9
2174.9 1946.2 1698.5 1407.3 1102.4 656 0
6709.7 7150.7 7458.3 7580.8 7567.2 7482.8 7368.5 7172.5 6881.2 6619.9
6437.5 6260.6 6040.1 5754.3 5405.9 5005.8 4611.1 4238.2 3911.5 3767.3
3614.8 3511.4 3388.9 3127.6 2869 2670.3 2504.2 2384.5 2289.2 2139.5
1992.5 1769.3 1518.9 1273.9 985.4 585.2 0
6709.7 7164.3 7488.2 7591.7 7548.1 7458.3 7314 7060.9 6777.8 6568.2
6413 6252.4 6045.6 5781.5 5414.1 4962.2 4464.1 4017.7 3672 3500.5
3310 3138.5 2896.2 2607.7 2387.2 2218.4 2085.1 1973.5 1853.7 1714.9
1611.4 1396.4 1137.8 930.9 715.9 359.3 0
6709.7 7205.1 7510 7597.1 7550.8 7447.4 7270.5 7014.6 6731.5 6535.5
6388.5 6211.6 6018.4 5735.3 5370.5 4921.4 4409.6 3906.1 3530.4 3277.3
3024.1 2839.1 2577.7 2362.7 2155.8 1995.2 1867.3 1766.6 1682.2 1586.9
1676.8 1390.9 1061.6 811.2 601.6 250.4 0
6709.7 7202.4 7515.5 7605.3 7556.3 7442 7284.1 7017.3 6726.1 6541
6388.5 6219.8 6032 5757 5400.5 4948.6 4434.1 3919.7 3519.6 3252.8
2999.7 2806.4 2550.5 2330 2123.2 1959.8 1831.9 1733.9 1660.4 1565.2
1731.2 1282.1 1015.3 816.6 607 250.4 0
